HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
Home ComfortIndoor Air QualityEnergy EfficiencyHome Building & RemodelingSafety
Save On Energy Bills
Save Energy and Money.


Today’s headlines repeatedly report the increasing cost of oil and gas, and those increases are directly reflected in higher utility bills.

 

When used as directed, a Honeywell Programmable Thermostat can save you big money - up to 33% on your annual heating and cooling costs* - by automatically changing to an energy saving temperature setting when you’re away from home or asleep. Click here to find out if you qualify for additional discounts from your utility company.

 

To increase your savings, a Honeywell Zoning System works hand-in-hand with programmable thermostats to allow temperature control in different areas or rooms of your home. Why heat or cool the rooms you aren't using?

 

Moist air can also feel warmer than dry air. A Honeywell Whole-House Humidifier may allow you to set your thermostat back 2-3 degrees to save energy in the winter and still feel comfortable.

 

*If used as directed.  Savings may vary depending on geographic region and usage.

 

More about Honeywell Programmable Thermostats, Temperature Zoning and Humidifiers.