Prestige™ Thermostats“Like Nothing You’ve Ever Seen” The Prestige Thermostat is the world's first high-definition, full-color thermostat that redefines what a thermostat can do and how a thermostat can look. Because of its unique on-screen display, Prestige displays information in a way that is easy for you to understand. Its patented, interview-based setup screens use natural language to ask questions like "What time does the first person wake up in the morning?" to guide you through programming with no need for an owners manual. This not only makes programming a breeze, but also can save you up to 33% on annual heating and cooling bills. If you want the best - you need Prestige.