HOMEPRODUCTSSOLUTIONSSUPPORT & CONTACTABOUT US
ThermostatsDoor ChimesAir CleanersHumidificationUV Air TreatmentVentilationTemperature ZoningWater SolutionsGas DetectionSafety & SecurityPortable Products
Humidifiers
>Professionally-Installed
>Do-It-Yourself
>Portable/Single Room
Dehumidifiers


  Quick Links
Replacement Humidifier Pads
Do-It-Yourself
    Whole-house humidification work so effectively, because they mount directly to your furnace and work with your heating and cooling system to distribute moisture throughout your entire home.  Accordingly, the installation involves working with ductwork to connect the humidification to the airflow.  You will need to cut sheet metal on the furnace to mount the humidifier and/or cut ductwork on the supply or return ducts.  Installation also requires wiring power to the humidification and control (humidistat).  If you are an accomplished do-it-yourselfer and you carefully follow the detailed instructions, this should be an installation you can complete in 2-3 hours.

 
Powered Flow-Through Humidification
A Honeywell Powered Flow-Through Humidification uses a built-in fan to circulate the right amount of air across the humidification pad, resulting in even, efficient humidification throughout your home.

                           More About Powered Flow-Through Humidification
 
Bypass Flow-Through Humidification
A Honeywell Bypass Flow-Through Humidification adds moisture directly to the air, efficiently and evenly, throughout the entire home.
                           More About Bypass Flow-Through Humidification